IESNA:LM-63-2002
[TEST]P940569
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16093
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2144.5 1977.5 1825.2 1683.4 1567.7 1518.1 1515.5 1541.6 1611.2 1759.1
1989.6 2259.3 2563.8 2897.9 3178 3431.2 3666.1 3926.2 4138.5 4366.4
4647.4 4832.7 4969.3 5145.1 5397.4 5908.9 6673.6 7636.7 8431 8325.7
6830.2 3662.6 1194.5 507.2 198.4 65.2 0
2144.5 1989.6 1838.3 1694.7 1579 1521.6 1522.5 1546.8 1615.6 1761.7
1987.9 2246.3 2551.7 2890.1 3171.1 3427.7 3657.4 3903.6 4125.4 4354.3
4630 4843.2 4990.2 5115.5 5376.5 5856.7 6584 7547.9 8397.9 8305.7
6959.8 3867.9 1373.7 528.1 221.8 79.2 0
2144.5 1994.9 1849.6 1712.1 1597.3 1532 1523.3 1539 1592.1 1704.3
1896.6 2154.9 2453.3 2772.6 3073.6 3344.2 3570.4 3777.5 3995.8 4244.6
4521.3 4819.7 5063.3 5252.1 5482.6 5873.2 6500.5 7445.3 8520.6 8952.1
7961.2 5168.6 2060.1 920.4 406.3 145.3 0
2144.5 1992.3 1860 1731.3 1619 1553.8 1534.6 1546 1582.5 1665.1
1820.9 2041.8 2305.4 2593.4 2889.2 3198.9 3493.8 3741.8 3974.9 4229.8
4539.6 4849.3 5131.1 5384.3 5678.4 6046.4 6620.5 7558.4 8986 10391
10365.8 7653.2 3896.6 1840 850.8 291.4 0
2144.5 2005.3 1885.2 1773.9 1672.1 1599.9 1572.9 1578.1 1606 1666.9
1777.4 1947 2174.1 2417.7 2674.3 2977.1 3329.4 3697.4 4022.8 4359.5
4684.8 5047.6 5430.4 5794.1 6201.2 6714.5 7437.5 8502.3 10203.1 12346.8
13116.7 10239.7 6653.6 3414.7 1479 460.2 0
2144.5 2003.6 1893.1 1781.7 1681.7 1606 1575.5 1582.5 1609.5 1668.6
1767.8 1933.1 2151.5 2391.6 2642.1 2937.9 3293.7 3667.8 4010.6 4363
4697.9 5059.8 5442.6 5826.3 6252.5 6782.4 7504.4 8555.4 10204.9 12300.6
13110.6 10393.7 6624.9 3361.6 1446.8 443.7 0
2144.5 2021.8 1921.8 1829.6 1742.6 1673 1637.3 1631.2 1657.3 1710.4
1795.6 1927 2094 2295 2543.8 2827.4 3196.3 3609.5 4061.1 4541.3
5024.1 5499.1 5947.2 6383 6844.1 7364.4 7951.6 8676.3 9605.5 10485
9946.5 6992.9 2997.1 954.4 344.5 84.4 0
2144.5 2044.5 1965.3 1897.4 1833 1776.5 1740 1722.6 1733.9 1780
1854.8 1952.2 2081 2260.2 2504.7 2814.4 3185 3611.3 4074.1 4545.6
4994.6 5423.5 5831.5 6224.7 6578.8 6887.6 7130.4 7266.9 7153.8 6297.8
4003.6 1400.7 549.8 315.8 156.6 53.9 0
2144.5 2075.8 2022.7 1977.5 1937.4 1898.3 1873.9 1866.1 1873.9 1904.4
1955.7 2028.8 2137.5 2304.6 2527.3 2810 3151.9 3538.2 3932.3 4316.8
4670.9 5021.5 5312.1 5569.6 5758.4 5852.4 5817.6 5543.5 4792.7 3228.5
1335.4 573.3 392.4 275.8 176.6 76.6 0
2144.5 2106.2 2081 2062.7 2045.3 2032.3 2029.7 2041 2064.5 2107.1
2163.6 2238.5 2340.2 2494.2 2691.7 2951.8 3272 3633 4011.5 4404.7
4804 5198.1 5563.5 5878.5 6128.1 6225.6 6036.8 5309.5 3764.4 1698.2
703.8 450.6 319.3 218.4 142.7 65.2 0
2144.5 2150.6 2154.1 2163.6 2174.1 2189.7 2213.2 2253.2 2308.1 2377.7
2467.3 2576.9 2729.1 2941.4 3218.9 3555.6 3936.7 4340.3 4759.7 5179.9
5596.6 6005.5 6390 6653.6 6704.9 6430 5700.1 4409.9 2551.7 956.1
494.1 341.9 236.6 146.2 87 31.3 0
2144.5 2162.8 2178.4 2204.5 2227.1 2254.1 2290.7 2335 2396.8 2471.6
2561.2 2677.8 2831.8 3034.5 3279.8 3566 3880.1 4209 4550 4884.1
5203.4 5520 5788.8 5942 5875.8 5511.3 4777.1 3643.5 2076.6 787.3
420.2 286.2 198.4 119.2 65.2 18.3 0
2144.5 2176.7 2208.9 2243.7 2282 2315 2360.3 2411.6 2465.5 2537.7
2617.8 2708.2 2825.7 2972.7 3144.1 3336.4 3546 3761.8 3982.8 4191.6
4387.3 4545.6 4627.4 4561.3 4293.4 3782.7 3077.1 2228.9 1265.8 581.1
354.1 250.6 177.5 115.7 68.7 23.5 0
2144.5 2193.2 2249.8 2308.1 2358.5 2397.7 2440.3 2473.4 2498.6 2522.9
2540.3 2553.4 2565.6 2571.7 2562.1 2519.5 2441.2 2346.3 2253.2 2116.7
1893.1 1606.9 1331.1 1101.4 913.5 764.7 649 558.5 482 416.7
350.6 293.2 238.4 178.3 114 41.8 0
2144.5 2217.6 2289.8 2360.3 2408.1 2439.4 2456 2462 2449 2426.4
2393.3 2344.6 2265.4 2162.8 2034 1891.3 1752.1 1619 1487.7 1355.4
1221.5 1099.7 995.3 892.6 803 724.7 659.4 602.9 548.1 493.3
428.9 367.1 295.8 221 129.6 51.3 0
2144.5 2238.5 2328.9 2393.3 2433.3 2446.4 2438.6 2424.6 2392.4 2346.3
2270.6 2152.3 2016.6 1887 1786.9 1704.3 1612.1 1505.9 1397.2 1295.4
1212.8 1168.4 1104 1015.3 930.9 854.3 776.9 701.2 634.2 569.8
495.9 415 321 227.1 132.2 63.5 0
2144.5 2255.9 2352.4 2412.5 2434.2 2427.2 2414.2 2384.6 2331.5 2248.9
2139.3 2022.7 1917.4 1825.2 1737.4 1651.2 1559.9 1463.3 1378.9 1315.4
1296.3 1291.1 1246.7 1173.6 1094.4 1013.5 916.1 820.4 731.7 656.8
583.8 502.8 422.8 326.2 227.9 118.3 0
2144.5 2274.1 2373.3 2426.4 2430.7 2412.5 2389 2343.7 2261.9 2161.9
2072.3 1998.3 1919.2 1827 1724.3 1623.4 1518.1 1418.9 1327.6 1275.4
1258 1235.4 1208.4 1162.3 1082.3 1002.2 932.6 868.2 818.7 763.8
695.1 622 542.9 449.8 352.3 209.7 0
2144.5 2285.4 2383.7 2422.9 2418.5 2391.6 2355 2292.4 2199.3 2115.8
2057.5 2001 1930.5 1839.1 1727.8 1599.9 1473.7 1354.6 1250.2 1204.1
1155.3 1122.3 1083.1 999.6 917 853.5 800.4 762.1 731.7 683.8
636.8 565.5 485.4 407.2 314.9 187 0
2144.5 2289.8 2393.3 2426.4 2412.5 2383.7 2337.6 2256.7 2166.3 2099.3
2049.7 1998.3 1932.2 1847.8 1730.4 1586 1426.8 1284.1 1173.6 1118.8
1057.9 1003.1 925.7 833.4 763 709 666.4 630.7 592.5 548.1
515 446.3 363.7 297.5 228.8 114.8 0
2144.5 2302.8 2400.3 2428.1 2413.3 2380.3 2323.7 2241.9 2151.5 2088.8
2041.8 1985.3 1923.5 1833 1716.5 1572.9 1409.4 1248.4 1128.4 1047.5
966.5 907.4 823.9 755.1 689 637.7 596.8 564.6 537.6 507.2
535.9 444.6 339.3 259.3 192.3 80 0
2144.5 2302 2402 2430.7 2415.1 2378.5 2328.1 2242.8 2149.7 2090.6
2041.8 1987.9 1927.9 1840 1726 1581.6 1417.2 1252.8 1124.9 1039.6
958.7 896.9 815.2 744.7 678.6 626.4 585.5 554.2 530.7 500.2
553.3 409.8 324.5 261 194 80 0
